How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | D: | 5.12 |
| F: | 5.81 | I: | 7.5 in |
| AD: | 8.85 | AJ: | 5.88 |
| V: | 4.26 in | AK: | 4.5 |
| T: | 2.688 | G: | 2.91 |
| B: | 13 | AG: | 10.5 |
| BD: | 6.5 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | AE2: | 0.68 |
| J: | 11 in | RQ: | 7.35 in |
| C: | 14 in | LQ: | 7.85 in |
| BE: | 0.38 in |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 140 |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | H1 |
| Model Code: | HMQ852 | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 6.777 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Assembly: | HMQ-H1 | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | H1 | Output Key: | 5/8 X 4.00 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 2.688 in |
| Bore Code: | 43 | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Output Torque Rating (in-lb): | 9362 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

