How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | F: | 5.81 |
| BD: | 6.5 | AE2: | 0.68 |
| J: | 11 in | Center Distance (in): | 5.25 in |
| C: | 14 in | G: | 2.91 |
| AK: | 4.5 | AJ: | 5.88 |
| BE: | 0.38 in | LQ: | 7.85 in |
| RQ: | 7.35 in | BF: | 0.41 |
| D: | 5.12 | AE1: | 0.97 |
| AD: | 8.85 | T: | 3 |
| I: | 7.5 in | V: | 4.26 in |
| B: | 13 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Output RPM: | 35 | Ratio: | 50:1 |
| Bore Code: | 48 | Model Code: | HMQ852 |
| Output Shaft Direction: | H1 | Output Shaft Assembly Code: | H1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Assembly: | HMQ-H1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Series Code: | GR | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 6.777 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Diameter (in): | 3 in | Output Torque Rating (in-lb): | 9362 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

