How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | D: | 5.12 |
| AK: | 4.5 | J: | 11 in |
| G: | 2.91 | AJ: | 5.88 |
| RQ: | 7.35 in | B: | 13 |
| AG: | 10.5 | BE: | 0.38 in |
| AE1: | 0.97 | BF: | 0.41 |
| BD: | 6.5 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | T: | 3.188 |
| I: | 7.5 in | AD: | 8.85 |
| LQ: | 7.85 in | C: | 14 in |
| F: | 5.81 |
Technical Specifications
| Motor Frame Size: | 140 | Center Distance (in): | 5.25 |
| Output RPM: | 35 | Output Key: | 3/4 X 4.00 |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3412 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Model Code: | HMQ852 | Assembly: | HMQ-H1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.777 |
| Output Diameter (in): | 3.188 in | Bore Code: | 51 |
| Output Shaft Direction: | H1 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9362 in/lbs |

