Grove Gear W8520594.40 - HMQ852-60-H1-140-40
Part #:W8520594.40
Catalog #:HMQ852-60-H1-140-40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | C: | 14 in |
| V: | 4.26 in | I: | 7.5 in |
| AG: | 10.5 | BD: | 6.5 |
| B: | 13 | F: | 5.81 |
| AE2: | 0.68 | AK: | 4.5 |
| G: | 2.91 | BF: | 0.41 |
| AD: | 8.85 | J: | 11 in |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| T: | 2.5 | AJ: | 5.88 |
| AE1: | 0.97 | BE: | 0.38 in |
| D: | 5.12 |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Bore Code: | 40 |
| Input Bore (C Face): | 0.875 | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output RPM: | 29 | Assembly: | HMQ-H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 5.816 |
| Ratio Range: | 60:1 | Model Code: | HMQ852 |
| Output Shaft Direction: | H1 | Output Diameter (in): | 2.5 in |
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3412 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 9212 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

