How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AE1: | 0.97 |
| I: | 7.5 in | BF: | 0.41 |
| AE2: | 0.68 | AJ: | 5.88 |
| LQ: | 7.85 in | F: | 5.81 |
| T: | 2.688 | B: | 13 |
| RQ: | 7.35 in | G: | 2.91 |
| AK: | 4.5 | BE: | 0.38 in |
| C: | 14 in | V: | 4.26 in |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| BD: | 6.5 | J: | 11 in |
| AG: | 10.5 |
Technical Specifications
| Motor Frame Size: | 140 | Series Code: | GR |
| Thrust Rating - output shaft: | 3412 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Assembly: | HMQ-H1 | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Output RPM: | 29 | Model Code: | HMQ852 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 5.816 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Direction: | H1 |
| Output Diameter (in): | 2.688 in | Bore Code: | 43 |
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |
| Output Torque Rating (in-lb): | 9212 in/lbs |

