Grove Gear W8520595.35 - HMQ852-80-H1-140-35
Part #:W8520595.35
Catalog #:HMQ852-80-H1-140-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AJ: | 5.88 |
| F: | 5.81 | J: | 11 in |
| AK: | 4.5 | G: | 2.91 |
| T: | 2.188 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| V: | 4.26 in | BE: | 0.38 in |
| I: | 7.5 in | BD: | 6.5 |
| C: | 14 in | AD: | 8.85 |
| BF: | 0.41 | B: | 13 |
| AE1: | 0.97 | LQ: | 7.85 in |
| RQ: | 7.35 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Ratio: | 80:1 | Bore Code: | 35 |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3412 | Model Code: | HMQ852 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.906 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Assembly: | HMQ-H1 |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 21 | Output Shaft Direction: | H1 |
| Center Distance (in): | 5.25 | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
| Output Torque Rating (in-lb): | 5478 in/lbs |

