How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 11 in | G: | 2.91 |
| BE: | 0.38 in | D: | 5.12 |
| BF: | 0.41 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| AK: | 4.5 | C: | 14 in |
| F: | 5.81 | BD: | 6.5 |
| B: | 13 | AG: | 10.5 |
| V: | 4.26 in | AD: | 8.85 |
| RQ: | 7.35 in | AE1: | 0.97 |
| T: | 3.188 | AJ: | 5.88 |
| AE2: | 0.68 |
Technical Specifications
| Series Code: | GR | Ratio Range: | 80:1 |
| Thrust Rating - output shaft: | 3412 | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 21 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Model Code: | HMQ852 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 2.906 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 51 | Motor Frame Size: | 140 |
| Ratio: | 80:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Diameter (in): | 3.188 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Output Shaft Assembly Code: | H1 |
| Gear Type: | Worm | Assembly: | HMQ-H1 |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
| Output Torque Rating (in-lb): | 5478 in/lbs |

