Grove Gear W8520596.32 - HMQ852-100-H1-140-32
Part #:W8520596.32
Catalog #:HMQ852-100-H1-140-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | BE: | 0.38 in |
| I: | 7.5 in | AE1: | 0.97 |
| AJ: | 5.88 | RQ: | 7.35 in |
| BF: | 0.41 | AG: | 10.5 |
| B: | 13 | J: | 11 in |
| V: | 4.26 in | AK: | 4.5 |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| F: | 5.81 | C: | 14 in |
| BD: | 6.5 | G: | 2.91 |
| AD: | 8.85 | AE2: | 0.68 |
| T: | 2 |
Technical Specifications
| Model Code: | HMQ852 | Input Bore (C Face): | 0.875 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2 in |
| Series Code: | GR | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Input HP @ 1750 RPM: | 2.072 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | H1 |
| Output RPM: | 17 | Service Factor: | 1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Bore Code: | 32 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-H1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | H1 |
| Motor Frame Size: | 140 | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 5.25 | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 4646 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

