How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | BE: | 0.38 in |
| AE1: | 0.97 | LQ: | 7.85 in |
| BF: | 0.41 | D: | 5.12 |
| I: | 7.5 in | B: | 13 |
| G: | 2.91 | T: | 2.25 |
| C: | 14 in | AG: | 10.5 |
| V: | 4.26 in | AD: | 8.85 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| BD: | 6.5 | AJ: | 5.88 |
| J: | 11 in | RQ: | 7.35 in |
| F: | 5.81 |
Technical Specifications
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Center Distance (in): | 5.25 |
| Ratio: | 100:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| Bore Code: | 36 | Input Style: | C-Face Quill |
| Output RPM: | 17 | Input HP @ 1750 RPM: | 2.072 |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | H1 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3412 | Output Diameter (in): | 2.25 in |
| Output Shaft Direction: | H1 | Assembly: | HMQ-H1 |
| Model Code: | HMQ852 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 4646 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

