How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | F: | 5.81 |
| AE2: | 0.68 | I: | 7.5 in |
| LQ1: | 8.61 in | AE1: | 0.97 |
| BD: | 9 | C: | 14 in |
| V: | 4.26 in | T: | 2 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| BE1: | 0.5 in | RQ: | 7.98 in |
| AG: | 10.5 | J: | 11 in |
| AJ: | 7.25 | BF: | 0.53 |
| B: | 13 | AD: | 8.85 |
| D: | 5.12 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Assembly: | HMQ-H1 |
| Output Shaft Assembly Code: | H1 | Output Key: | 1/2 X 3.38 |
| Series Code: | GR | Input Style: | C-Face Quill |
| Model Code: | HMQ852 | Motor Frame Size: | 180 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1675 |
| Output Shaft Direction: | H1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 32.51 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 2 in | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 350 | Bore Code: | 32 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 5753 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

