How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | F: | 5.81 |
| D: | 5.12 | LQ1: | 8.61 in |
| B: | 13 | AE1: | 0.97 |
| AG: | 10.5 | G: | 2.91 |
| T: | 2.438 | J: | 11 in |
| BE1: | 0.5 in | BD: | 9 |
| C: | 14 in | AK: | 8.5 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| RQ: | 7.98 in | AJ: | 7.25 |
| I: | 7.5 in | AD: | 8.85 |
| V: | 4.26 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 32.51 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output RPM: | 350 |
| Bore Code: | 39 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | H1 | Ratio: | 5:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Key: | 5/8 X 4.00 | Series Code: | GR |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 5.25 |
| Series: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180 |
| Model Code: | HMQ852 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | H1 |
| Ratio Range: | 5:1 | Output Diameter (in): | 2.438 in |
| Thrust Rating - output shaft: | 1675 | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |
| Output Torque Rating (in-lb): | 5753 in/lbs |

