How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | AG: | 10.5 |
| T: | 3 | BD: | 9 |
| B: | 13 | BF: | 0.53 |
| V: | 4.26 in | AJ: | 7.25 |
| AE1: | 0.97 | C: | 14 in |
| D: | 5.12 | G: | 2.91 |
| AD: | 8.85 | AK: | 8.5 |
| BE1: | 0.5 in | F: | 5.81 |
| RQ: | 7.98 in | J: | 11 in |
| AE2: | 0.68 |
Technical Specifications
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Output RPM: | 350 | Center Distance (in): | 5.25 |
| Assembly: | HMQ-H1 | Output Shaft Assembly Code: | H1 |
| Ratio: | 5:1 | Output Diameter (in): | 3 in |
| Input Bore (C Face): | 1.125 | Ratio Range: | 5:1 |
| Thrust Rating - output shaft: | 1675 | Bore Code: | 48 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 32.51 | Series Code: | GR |
| Motor Frame Size: | 180 | Shaft Seal Material: | Viton |
| Model Code: | HMQ852 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |
| Output Torque Rating (in-lb): | 5753 in/lbs |

