How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | AK: | 8.5 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | BD: | 9 |
| BE1: | 0.5 in | AJ: | 7.25 |
| I: | 7.5 in | V: | 4.26 in |
| D: | 5.12 | J: | 11 in |
| AE1: | 0.97 | B: | 13 |
| RQ: | 7.98 in | G: | 2.91 |
| C: | 14 in | AG: | 10.5 |
| AD: | 8.85 | F: | 5.81 |
| T: | 2.188 |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 233 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-H1 | Product Type: | Right Angle |
| Output Shaft Direction: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 180 |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.188 in | Series Code: | GR |
| Model Code: | HMQ852 | Thrust Rating - output shaft: | 2021 |
| Input HP @ 1750 RPM: | 28.1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | H1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 7213 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

