How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 11 in | D: | 5.12 |
| F: | 5.81 | AK: | 8.5 |
| LQ1: | 8.61 in | G: | 2.91 |
| C: | 14 in | RQ: | 7.98 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| AE1: | 0.97 | T: | 2.5 |
| AG: | 10.5 | V: | 4.26 in |
| BD: | 9 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | I: | 7.5 in |
| BF: | 0.53 | B: | 13 |
| AE2: | 0.68 |
Technical Specifications
| Ratio Range: | 7.5:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 40 | Input Bore (C Face): | 1.125 |
| Output RPM: | 233 | Model Code: | HMQ852 |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Assembly: | HMQ-H1 |
| Series Code: | GR | Input HP @ 1750 RPM: | 28.1 |
| Output Diameter (in): | 2.5 in | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 180 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Direction: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2021 |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 7213 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

