How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| C: | 14 in | AJ: | 7.25 |
| B: | 13 | BE1: | 0.5 in |
| AE1: | 0.97 | RQ: | 7.98 in |
| T: | 2.688 | LQ1: | 8.61 in |
| J: | 11 in | D: | 5.12 |
| BD: | 9 | G: | 2.91 |
| BF: | 0.53 | AK: | 8.5 |
| AD: | 8.85 | AE2: | 0.68 |
| F: | 5.81 | I: | 7.5 in |
| V: | 4.26 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | H1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Series Code: | GR | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | H1 | Assembly: | HMQ-H1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 28.1 |
| Thrust Rating - output shaft: | 2021 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Motor Frame Size: | 180 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.688 in |
| Model Code: | HMQ852 | Bore Code: | 43 |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 7213 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

