Grove Gear W8520598.47 - HMQ852-7.5-H1-180-47
Part #:W8520598.47
Catalog #:HMQ852-7.5-H1-180-47
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | C: | 14 in |
| T: | 2.938 | LQ1: | 8.61 in |
| AE1: | 0.97 | AD: | 8.85 |
| F: | 5.81 | BE1: | 0.5 in |
| V: | 4.26 in | G: | 2.91 |
| BF: | 0.53 | AJ: | 7.25 |
| AG: | 10.5 | J: | 11 in |
| BD: | 9 | D: | 5.12 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AK: | 8.5 | RQ: | 7.98 in |
| B: | 13 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.938 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Motor Frame Size: | 180 | Assembly: | HMQ-H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 233 |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Series Code: | GR | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Bore Code: | 47 |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2021 |
| Input HP @ 1750 RPM: | 28.1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | H1 |
| Model Code: | HMQ852 | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |
| Output Torque Rating (in-lb): | 7213 in/lbs |

