How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | B: | 13 |
| RQ: | 7.98 in | T: | 2 |
| F: | 5.81 | BE1: | 0.5 in |
| G: | 2.91 | AG: | 10.5 |
| AE1: | 0.97 | AK: | 8.5 |
| C: | 14 in | AJ: | 7.25 |
| LQ1: | 8.61 in | V: | 4.26 in |
| BF: | 0.53 | J: | 11 in |
| D: | 5.12 | I: | 7.5 in |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| AD: | 8.85 |
Technical Specifications
| Motor Frame Size: | 180 | Thrust Rating - output shaft: | 2449 |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 23.15 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Assembly: | HMQ-H1 | Model Code: | HMQ852 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Direction: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 10:1 | Output Diameter (in): | 2 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Assembly Code: | H1 | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 32 |
| Series Code: | GR | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |
| Output Torque Rating (in-lb): | 7827 in/lbs |

