How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | RQ: | 7.98 in |
| AE2: | 0.68 | D: | 5.12 |
| AE1: | 0.97 | BF: | 0.53 |
| V: | 4.26 in | I: | 7.5 in |
| J: | 11 in | G: | 2.91 |
| T: | 2.688 | F: | 5.81 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| BD: | 9 | B: | 13 |
| AK: | 8.5 | AG: | 10.5 |
| AD: | 8.85 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Bore Code: | 43 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Model Code: | HMQ852 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.688 in |
| Output Shaft Assembly Code: | H1 | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Thrust Rating - output shaft: | 2449 |
| Motor Frame Size: | 180 | Service Factor: | 1 |
| Output Shaft Direction: | H1 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 23.15 |
| Series Code: | GR | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 7827 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

