How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AK: | 8.5 |
| G: | 2.91 | F: | 5.81 |
| AD: | 8.85 | T: | 3.188 |
| I: | 7.5 in | B: | 13 |
| J: | 11 in | D: | 5.12 |
| AJ: | 7.25 | V: | 4.26 in |
| C: | 14 in | AE2: | 0.68 |
| LQ1: | 8.61 in | AE1: | 0.97 |
| BE1: | 0.5 in | RQ: | 7.98 in |
| AG: | 10.5 | BF: | 0.53 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Assembly: | HMQ-H1 |
| Model Code: | HMQ852 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Output Diameter (in): | 3.188 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Output RPM: | 175 | Bore Code: | 51 |
| Series Code: | GR | Motor Frame Size: | 180 |
| Input HP @ 1750 RPM: | 23.15 | Gear Type: | Worm |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2449 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | H1 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Output Torque Rating (in-lb): | 7827 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

