How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BD: | 9 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| RQ: | 7.98 in | C: | 14 in |
| T: | 2.5 | AJ: | 7.25 |
| BE1: | 0.5 in | BF: | 0.53 |
| AK: | 8.5 | G: | 2.91 |
| AG: | 10.5 | B: | 13 |
| LQ1: | 8.61 in | AE2: | 0.68 |
| AE1: | 0.97 | D: | 5.12 |
| F: | 5.81 | AD: | 8.85 |
| J: | 11 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Bore Code: | 40 | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Series Code: | GR |
| Output Diameter (in): | 2.5 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | H1 | Thrust Rating - output shaft: | 3033 |
| Input HP @ 1750 RPM: | 18.11 | Output RPM: | 116 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Model Code: | HMQ852 | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Output Shaft Direction: | H1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 8941 in/lbs |

