How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | BF: | 0.53 |
| RQ: | 7.98 in | AG: | 10.5 |
| B: | 13 | I: | 7.5 in |
| AE2: | 0.68 | T: | 2.688 |
| AK: | 8.5 | V: | 4.26 in |
| BE1: | 0.5 in | J: | 11 in |
| BD: | 9 | F: | 5.81 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| AE1: | 0.97 | D: | 5.12 |
| G: | 2.91 | AD: | 8.85 |
| LQ1: | 8.61 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Output RPM: | 116 |
| Reducer: | Worm - Right Angle | Bore Code: | 43 |
| Output Diameter (in): | 2.688 in | Thrust Rating - output shaft: | 3033 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | H1 | Input HP @ 1750 RPM: | 18.11 |
| Motor Frame Size: | 180 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Series Code: | GR |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | HMQ-H1 |
| Model Code: | HMQ852 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 8941 in/lbs |

