How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | BF: | 0.53 |
| V: | 4.26 in | LQ1: | 8.61 in |
| F: | 5.81 | RQ: | 7.98 in |
| BD: | 9 | AK: | 8.5 |
| B: | 13 | Center Distance (in): | 5.25 in |
| T: | 3.188 | I: | 7.5 in |
| AE1: | 0.97 | AE2: | 0.68 |
| AG: | 10.5 | G: | 2.91 |
| AD: | 8.85 | AJ: | 7.25 |
| J: | 11 in | BE1: | 0.5 in |
| C: | 14 in |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Model Code: | HMQ852 |
| Series Code: | GR | Bore Code: | 51 |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 3/4 X 4.00 |
| Output RPM: | 116 | Ratio: | 15:1 |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | HMQ-H1 | Output Shaft Direction: | H1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 3033 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 18.11 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 3.188 in | Output Torque Rating (in-lb): | 8941 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

