Grove Gear W8520601.32 - HMQ852-20-H1-180-32
Part #:W8520601.32
Catalog #:HMQ852-20-H1-180-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AE1: | 0.97 |
| RQ: | 7.98 in | D: | 5.12 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| BF: | 0.53 | BD: | 9 |
| LQ1: | 8.61 in | I: | 7.5 in |
| AD: | 8.85 | AJ: | 7.25 |
| AE2: | 0.68 | BE1: | 0.5 in |
| AK: | 8.5 | J: | 11 in |
| C: | 14 in | B: | 13 |
| G: | 2.91 | T: | 2 |
| F: | 5.81 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 87 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-H1 |
| Input HP @ 1750 RPM: | 14.56 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Motor Frame Size: | 180 |
| Ratio Range: | 20:1 | Output Shaft Direction: | H1 |
| Series Code: | GR | Bore Code: | 32 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2 in | Ratio: | 20:1 |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Model Code: | HMQ852 |
| Thrust Rating - output shaft: | 3412 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9351 in/lbs |

