Grove Gear W8520601.35 - HMQ852-20-H1-180-35
Part #:W8520601.35
Catalog #:HMQ852-20-H1-180-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | AE2: | 0.68 |
| RQ: | 7.98 in | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | J: | 11 in |
| AK: | 8.5 | D: | 5.12 |
| F: | 5.81 | G: | 2.91 |
| AG: | 10.5 | B: | 13 |
| BF: | 0.53 | V: | 4.26 in |
| AJ: | 7.25 | LQ1: | 8.61 in |
| T: | 2.188 | I: | 7.5 in |
| C: | 14 in | BD: | 9 |
| AE1: | 0.97 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Bore Code: | 35 |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Model Code: | HMQ852 |
| Motor Frame Size: | 180 | Output Shaft Assembly Code: | H1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Thrust Rating - output shaft: | 3412 |
| Gear Type: | Worm | Ratio: | 20:1 |
| Output Shaft Direction: | H1 | Series Code: | GR |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 14.56 | Output RPM: | 87 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 9351 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

