Grove Gear W8520601.39 - HMQ852-20-H1-180-39
Part #:W8520601.39
Catalog #:HMQ852-20-H1-180-39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | AG: | 10.5 |
| T: | 2.438 | RQ: | 7.98 in |
| BF: | 0.53 | B: | 13 |
| I: | 7.5 in | AE2: | 0.68 |
| AE1: | 0.97 | F: | 5.81 |
| G: | 2.91 | BD: | 9 |
| AK: | 8.5 | V: | 4.26 in |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| J: | 11 in | D: | 5.12 |
| LQ1: | 8.61 in |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | H1 | Output Shaft Direction: | H1 |
| Motor Frame Size: | 180 | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.438 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 87 |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 14.56 |
| Model Code: | HMQ852 | Thrust Rating - output shaft: | 3412 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 20:1 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Assembly: | HMQ-H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 39 | Output Torque Rating (in-lb): | 9351 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

