How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | B: | 13 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | LQ1: | 8.61 in |
| AE2: | 0.68 | I: | 7.5 in |
| BE1: | 0.5 in | D: | 5.12 |
| V: | 4.26 in | AJ: | 7.25 |
| T: | 2.688 | BD: | 9 |
| G: | 2.91 | AG: | 10.5 |
| J: | 11 in | BF: | 0.53 |
| RQ: | 7.98 in | AD: | 8.85 |
| AK: | 8.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Input HP @ 1750 RPM: | 14.56 |
| Input Bore (C Face): | 1.125 | Series Code: | GR |
| Output RPM: | 87 | Bore Code: | 43 |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Motor Frame Size: | 180 |
| Model Code: | HMQ852 | Output Shaft Direction: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.688 in | Gear Type: | Worm |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 9351 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

