Grove Gear W8520602.32 - HMQ852-25-H1-180-32
Part #:W8520602.32
Catalog #:HMQ852-25-H1-180-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| AD: | 8.85 | V: | 4.26 in |
| AE1: | 0.97 | J: | 11 in |
| B: | 13 | I: | 7.5 in |
| G: | 2.91 | BD: | 9 |
| C: | 14 in | AK: | 8.5 |
| BF: | 0.53 | AG: | 10.5 |
| RQ: | 7.98 in | BE1: | 0.5 in |
| AE2: | 0.68 | D: | 5.12 |
| F: | 5.81 | AJ: | 7.25 |
| T: | 2 |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 70 | Model Code: | HMQ852 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | H1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 12.19 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-H1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | H1 | Thrust Rating - output shaft: | 3412 |
| Output Diameter (in): | 2 in | No. of Gear Reductions: | Single |
| Bore Code: | 32 | Output Torque Rating (in-lb): | 9517 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

