How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | C: | 14 in |
| F: | 5.81 | I: | 7.5 in |
| D: | 5.12 | BD: | 9 |
| AE1: | 0.97 | V: | 4.26 in |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | BF: | 0.53 |
| RQ: | 7.98 in | G: | 2.91 |
| B: | 13 | AG: | 10.5 |
| AE2: | 0.68 | T: | 2.25 |
| J: | 11 in | AD: | 8.85 |
| AJ: | 7.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 12.19 |
| Model Code: | HMQ852 | Bore Code: | 36 |
| Ratio Range: | 25:1 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Output RPM: | 70 | Input Style: | C-Face Quill |
| Ratio: | 25:1 | Input Bore (C Face): | 1.125 |
| Assembly: | HMQ-H1 | Output Shaft: | Hollow Bore |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3412 | Motor Frame Size: | 180 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.25 in |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Direction: | H1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9517 in/lbs |

