How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | T: | 3 |
| F: | 5.81 | C: | 14 in |
| BF: | 0.53 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| AJ: | 7.25 | AE2: | 0.68 |
| I: | 7.5 in | AD: | 8.85 |
| BE1: | 0.5 in | AE1: | 0.97 |
| B: | 13 | RQ: | 7.98 in |
| LQ1: | 8.61 in | AG: | 10.5 |
| G: | 2.91 | J: | 11 in |
| AK: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 48 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 12.19 | Input Style: | C-Face Quill |
| Series: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Output RPM: | 70 | Thrust Rating - output shaft: | 3412 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Output Diameter (in): | 3 in |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Output Shaft Direction: | H1 | Input Bore (C Face): | 1.125 |
| Assembly: | HMQ-H1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Model Code: | HMQ852 |
| Motor Frame Size: | 180 | Output Shaft Assembly Code: | H1 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9517 in/lbs |

