How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AK: | 8.5 |
| LQ1: | 8.61 in | V: | 4.26 in |
| AE1: | 0.97 | T: | 3.188 |
| RQ: | 7.98 in | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | J: | 11 in |
| F: | 5.81 | G: | 2.91 |
| BF: | 0.53 | AD: | 8.85 |
| BE1: | 0.5 in | B: | 13 |
| AE2: | 0.68 | AG: | 10.5 |
| C: | 14 in | I: | 7.5 in |
| BD: | 9 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ852 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | H1 | Thrust Rating - output shaft: | 3412 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 12.19 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-H1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 3.188 in | Output RPM: | 70 |
| Motor Frame Size: | 180 | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | Series Code: | GR |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Bore Code: | 51 | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9517 in/lbs |

