How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | C: | 14 in |
| AJ: | 7.25 | BF: | 0.53 |
| B: | 13 | F: | 5.81 |
| BD: | 9 | G: | 2.91 |
| RQ: | 7.98 in | V: | 4.26 in |
| LQ1: | 8.61 in | AE1: | 0.97 |
| AK: | 8.5 | BE1: | 0.5 in |
| J: | 11 in | T: | 2.188 |
| AE2: | 0.68 | I: | 7.5 in |
| AG: | 10.5 | D: | 5.12 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 10.538 |
| Model Code: | HMQ852 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.188 in | Ratio: | 30:1 |
| Output Shaft Assembly Code: | H1 | Output Shaft: | Hollow Bore |
| Bore Code: | 35 | Output Key: | 1/2 X 3.38 |
| Series: | GR Series - Ironman Worm Gear Reducers | Assembly: | HMQ-H1 |
| Output Shaft Direction: | H1 | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 180 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Series Code: | GR | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Ratio Range: | 30:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 58 | Output Torque Rating (in-lb): | 9627 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

