Grove Gear W8520603.40 - HMQ852-30-H1-180-40
Part #:W8520603.40
Catalog #:HMQ852-30-H1-180-40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AD: | 8.85 | D: | 5.12 |
| AE1: | 0.97 | AK: | 8.5 |
| F: | 5.81 | V: | 4.26 in |
| LQ1: | 8.61 in | J: | 11 in |
| I: | 7.5 in | BD: | 9 |
| RQ: | 7.98 in | C: | 14 in |
| AJ: | 7.25 | G: | 2.91 |
| B: | 13 | T: | 2.5 |
| AE2: | 0.68 |
Technical Specifications
| Output RPM: | 58 | Ratio Range: | 30:1 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | Input Bore (C Face): | 1.125 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Assembly: | HMQ-H1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | HMQ852 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | H1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Bore Code: | 40 | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180 | Input Style: | C-Face Quill |
| Series Code: | GR | Input HP @ 1750 RPM: | 10.538 |
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 2.5 in | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9627 in/lbs |

