How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | V: | 4.26 in |
| T: | 2.688 | D: | 5.12 |
| AE2: | 0.68 | G: | 2.91 |
| C: | 14 in | RQ: | 7.98 in |
| AG: | 10.5 | BD: | 9 |
| BF: | 0.53 | F: | 5.81 |
| B: | 13 | Center Distance (in): | 5.25 in |
| J: | 11 in | AE1: | 0.97 |
| AD: | 8.85 | AJ: | 7.25 |
| AK: | 8.5 | BE1: | 0.5 in |
| I: | 7.5 in |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Ratio: | 30:1 | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 10.538 | Output RPM: | 58 |
| Housing Material: | Cast Iron | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3412 |
| Bore Code: | 43 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-H1 | Motor Frame Size: | 180 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 2.688 in |
| Series Code: | GR | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | H1 | Model Code: | HMQ852 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9627 in/lbs |

