How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AE2: | 0.68 |
| T: | 3.188 | C: | 14 in |
| AG: | 10.5 | BE1: | 0.5 in |
| AE1: | 0.97 | LQ1: | 8.61 in |
| F: | 5.81 | BD: | 9 |
| AK: | 8.5 | BF: | 0.53 |
| J: | 11 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| V: | 4.26 in | RQ: | 7.98 in |
| B: | 13 | AD: | 8.85 |
| I: | 7.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Diameter (in): | 3.188 in | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Output Shaft Direction: | H1 | Input HP @ 1750 RPM: | 10.538 |
| Input RPM: | 1,750 | Series Code: | GR |
| Output Key: | 3/4 X 4.00 | Motor Frame Size: | 180 |
| Service Factor: | 1 | Model Code: | HMQ852 |
| Gear Type: | Worm | Bore Code: | 51 |
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | H1 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 58 |
| Input Bore (C Face): | 1.125 | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 3412 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9627 in/lbs |

