Grove Gear W8520604.39 - HMQ852-40-H1-180-39
Part #:W8520604.39
Catalog #:HMQ852-40-H1-180-39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.438 | RQ: | 7.98 in |
| C: | 14 in | BD: | 9 |
| AE1: | 0.97 | G: | 2.91 |
| AD: | 8.85 | I: | 7.5 in |
| F: | 5.81 | V: | 4.26 in |
| LQ1: | 8.61 in | B: | 13 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| D: | 5.12 | AG: | 10.5 |
| AK: | 8.5 | J: | 11 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AE2: | 0.68 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Thrust Rating - output shaft: | 3412 | Input HP @ 1750 RPM: | 8.105 |
| Input Bore (C Face): | 1.125 | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Output Shaft Direction: | H1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Assembly: | HMQ-H1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio: | 40:1 |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180 | Output Diameter (in): | 2.438 in |
| Output Shaft Assembly Code: | H1 | Model Code: | HMQ852 |
| Input RPM: | 1,750 | Bore Code: | 39 |
| Service Factor: | 1 | Output RPM: | 43 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Torque Rating (in-lb): | 9419 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

