How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AG: | 10.5 |
| V: | 4.26 in | AE2: | 0.68 |
| RQ: | 7.98 in | BD: | 9 |
| AE1: | 0.97 | LQ1: | 8.61 in |
| F: | 5.81 | C: | 14 in |
| B: | 13 | T: | 2.688 |
| G: | 2.91 | BF: | 0.53 |
| AD: | 8.85 | AK: | 8.5 |
| J: | 11 in | BE1: | 0.5 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AJ: | 7.25 |
Technical Specifications
| Series Code: | GR | Output Shaft Direction: | H1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Assembly: | HMQ-H1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 43 |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Ratio: | 40:1 |
| Model Code: | HMQ852 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 8.105 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Motor Frame Size: | 180 |
| Output Diameter (in): | 2.688 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Bore Code: | 43 |
| Series: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9419 in/lbs |

