How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | BF: | 0.53 |
| AE1: | 0.97 | G: | 2.91 |
| B: | 13 | AE2: | 0.68 |
| I: | 7.5 in | D: | 5.12 |
| J: | 11 in | C: | 14 in |
| LQ1: | 8.61 in | AG: | 10.5 |
| AJ: | 7.25 | RQ: | 7.98 in |
| BE1: | 0.5 in | AK: | 8.5 |
| BD: | 9 | V: | 4.26 in |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| T: | 3.188 |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Model Code: | HMQ852 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output RPM: | 43 |
| Output Diameter (in): | 3.188 in | Output Shaft: | Hollow Bore |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 40:1 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | GR |
| Bore Code: | 51 | Output Shaft Assembly Code: | H1 |
| Motor Frame Size: | 180 | Thrust Rating - output shaft: | 3412 |
| Assembly: | HMQ-H1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 8.105 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 9419 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

