Grove Gear W8520605.36 - HMQ852-50-H1-180-36
Part #:W8520605.36
Catalog #:HMQ852-50-H1-180-36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | D: | 5.12 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AE1: | 0.97 | I: | 7.5 in |
| RQ: | 7.98 in | AG: | 10.5 |
| F: | 5.81 | B: | 13 |
| J: | 11 in | LQ1: | 8.61 in |
| T: | 2.25 | V: | 4.26 in |
| G: | 2.91 | C: | 14 in |
| AE2: | 0.68 | AJ: | 7.25 |
| BD: | 9 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | H1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Assembly: | HMQ-H1 | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | H1 | Model Code: | HMQ852 |
| Input Style: | C-Face Quill | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 3412 | Series Code: | GR |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Bore Code: | 36 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.25 in |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180 | Input HP @ 1750 RPM: | 6.777 |
| Output Key: | 1/2 X 3.38 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9362 in/lbs |

