How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AG: | 10.5 |
| BF: | 0.53 | BD: | 9 |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | B: | 13 |
| I: | 7.5 in | T: | 2.688 |
| AE1: | 0.97 | F: | 5.81 |
| AK: | 8.5 | BE1: | 0.5 in |
| G: | 2.91 | J: | 11 in |
| C: | 14 in | AJ: | 7.25 |
| AD: | 8.85 | AE2: | 0.68 |
| RQ: | 7.98 in |
Technical Specifications
| Motor Frame Size: | 180 | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Bore Code: | 43 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Output Shaft Direction: | H1 | Output Shaft Assembly Code: | H1 |
| Output Key: | 5/8 X 4.00 | Series Code: | GR |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Model Code: | HMQ852 | Input RPM: | 1,750 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 2.688 in | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3412 |
| Ratio: | 50:1 | Output RPM: | 35 |
| Product Type: | Right Angle | Assembly: | HMQ-H1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 6.777 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9362 in/lbs |

