Grove Gear W8520606.35 - HMQ852-60-H1-180-35
Part #:W8520606.35
Catalog #:HMQ852-60-H1-180-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | BF: | 0.53 |
| AK: | 8.5 | AJ: | 7.25 |
| AE1: | 0.97 | BE1: | 0.5 in |
| C: | 14 in | RQ: | 7.98 in |
| V: | 4.26 in | D: | 5.12 |
| T: | 2.188 | AG: | 10.5 |
| I: | 7.5 in | F: | 5.81 |
| BD: | 9 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| LQ1: | 8.61 in | B: | 13 |
| J: | 11 in |
Technical Specifications
| Series Code: | GR | Housing Material: | Cast Iron |
| Assembly: | HMQ-H1 | Gear Type: | Worm |
| Motor Frame Size: | 180 | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | H1 | Thrust Rating - output shaft: | 3412 |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 60:1 |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Bore Code: | 35 | Output RPM: | 29 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 2.188 in | Input HP @ 1750 RPM: | 5.816 |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Model Code: | HMQ852 |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 9212 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

