Grove Gear W8520606.39 - HMQ852-60-H1-180-39
Part #:W8520606.39
Catalog #:HMQ852-60-H1-180-39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | D: | 5.12 |
| I: | 7.5 in | J: | 11 in |
| T: | 2.438 | AD: | 8.85 |
| AG: | 10.5 | AJ: | 7.25 |
| V: | 4.26 in | B: | 13 |
| BF: | 0.53 | BD: | 9 |
| AE1: | 0.97 | LQ1: | 8.61 in |
| BE1: | 0.5 in | AK: | 8.5 |
| F: | 5.81 | RQ: | 7.98 in |
| G: | 2.91 | C: | 14 in |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.816 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 5/8 X 4.00 |
| Output Shaft Direction: | H1 | Output Shaft Assembly Code: | H1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Series Code: | GR | Housing Material: | Cast Iron |
| Output RPM: | 29 | Bore Code: | 39 |
| Model Code: | HMQ852 | Service Factor: | 1 |
| Product Type: | Right Angle | Assembly: | HMQ-H1 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Output Diameter (in): | 2.438 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180 |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |
| Output Torque Rating (in-lb): | 9212 in/lbs |

