Grove Gear W8520606.48 - HMQ852-60-H1-180-48
Part #:W8520606.48
Catalog #:HMQ852-60-H1-180-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | LQ1: | 8.61 in |
| B: | 13 | J: | 11 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| F: | 5.81 | BE1: | 0.5 in |
| C: | 14 in | I: | 7.5 in |
| RQ: | 7.98 in | AG: | 10.5 |
| G: | 2.91 | BF: | 0.53 |
| D: | 5.12 | AJ: | 7.25 |
| BD: | 9 | T: | 3 |
| AE1: | 0.97 | AE2: | 0.68 |
| AD: | 8.85 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3412 |
| Output Diameter (in): | 3 in | Bore Code: | 48 |
| Assembly: | HMQ-H1 | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Direction: | H1 |
| Series Code: | GR | Shaft Seal Material: | Viton |
| Output RPM: | 29 | Model Code: | HMQ852 |
| Motor Frame Size: | 180 | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 5.816 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 5.25 | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |
| Output Torque Rating (in-lb): | 9212 in/lbs |

