Grove Gear W8520607.35 - HMQ852-80-H1-180-35
Part #:W8520607.35
Catalog #:HMQ852-80-H1-180-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE1: | 0.97 |
| AK: | 8.5 | AG: | 10.5 |
| C: | 14 in | RQ: | 7.98 in |
| I: | 7.5 in | BE1: | 0.5 in |
| T: | 2.188 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | B: | 13 |
| AJ: | 7.25 | V: | 4.26 in |
| AE2: | 0.68 | J: | 11 in |
| LQ1: | 8.61 in | D: | 5.12 |
| G: | 2.91 | BF: | 0.53 |
| F: | 5.81 |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.906 |
| Model Code: | HMQ852 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 80:1 |
| Output Key: | 1/2 X 3.38 | Assembly: | HMQ-H1 |
| Output Shaft Assembly Code: | H1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.188 in | Input Bore (C Face): | 1.125 |
| Ratio: | 80:1 | Bore Code: | 35 |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180 | Output RPM: | 21 |
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Series Code: | GR | Output Torque Rating (in-lb): | 5478 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

