How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AD: | 8.85 |
| T: | 2.438 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| D: | 5.12 | AK: | 8.5 |
| RQ: | 7.98 in | AJ: | 7.25 |
| AE2: | 0.68 | J: | 11 in |
| AE1: | 0.97 | BF: | 0.53 |
| AG: | 10.5 | LQ1: | 8.61 in |
| V: | 4.26 in | BD: | 9 |
| B: | 13 | F: | 5.81 |
| C: | 14 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | H1 |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3412 |
| Output RPM: | 21 | Output Shaft: | Hollow Bore |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 2.906 |
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Service Factor: | 1 | Series Code: | GR |
| Output Shaft Assembly Code: | H1 | Ratio: | 80:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180 |
| Input Bore (C Face): | 1.125 | Bore Code: | 39 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Diameter (in): | 2.438 in | Model Code: | HMQ852 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | HMQ-H1 | Output Torque Rating (in-lb): | 5478 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

