How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | T: | 2.188 |
| AE2: | 0.68 | RQ: | 7.98 in |
| I: | 7.5 in | G: | 2.91 |
| B: | 13 | AD: | 8.85 |
| J: | 11 in | Center Distance (in): | 5.25 in |
| C: | 14 in | AJ: | 7.25 |
| BE1: | 0.5 in | F: | 5.81 |
| BF: | 0.53 | AG: | 10.5 |
| BD: | 9 | D: | 5.12 |
| AK: | 8.5 | LQ1: | 8.61 in |
| AE1: | 0.97 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 2.188 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 2.072 | Model Code: | HMQ852 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-H1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3412 |
| Output RPM: | 17 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | H1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Bore Code: | 35 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Series Code: | GR |
| Output Shaft Direction: | H1 | Ratio: | 100:1 |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |
| Output Torque Rating (in-lb): | 4646 in/lbs |

