How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | I: | 7.5 in |
| RQ: | 7.98 in | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | T: | 2.688 |
| AK: | 8.5 | D: | 5.12 |
| AD: | 8.85 | C: | 14 in |
| V: | 4.26 in | BD: | 9 |
| G: | 2.91 | BE1: | 0.5 in |
| F: | 5.81 | B: | 13 |
| AJ: | 7.25 | J: | 11 in |
| BF: | 0.53 | LQ1: | 8.61 in |
| AE1: | 0.97 |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Direction: | H1 | Output Key: | 5/8 X 4.00 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | H1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Series Code: | GR | Output Diameter (in): | 2.688 in |
| Input HP @ 1750 RPM: | 2.072 | Bore Code: | 43 |
| Ratio Range: | 100:1 to 250:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Assembly: | HMQ-H1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Motor Frame Size: | 180 | Model Code: | HMQ852 |
| Output RPM: | 17 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |
| Output Torque Rating (in-lb): | 4646 in/lbs |

