How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | AJ: | 7.25 |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | G: | 2.91 |
| BF: | 0.53 | AG: | 10.5 |
| J: | 11 in | RQ: | 7.98 in |
| AK: | 8.5 | AE2: | 0.68 |
| B: | 13 | V: | 4.26 in |
| AE1: | 0.97 | C: | 14 in |
| F: | 5.81 | BD: | 9 |
| BE1: | 0.5 in | T: | 3 |
| AD: | 8.85 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | H1 |
| Motor Frame Size: | 180 | Input HP @ 1750 RPM: | 2.072 |
| Output RPM: | 17 | Series Code: | GR |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 48 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Assembly: | HMQ-H1 |
| Input Bore (C Face): | 1.125 | Model Code: | HMQ852 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3412 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 3 in | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |
| Output Torque Rating (in-lb): | 4646 in/lbs |

