How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 11 in | B: | 13 |
| AD: | 8.85 | F: | 5.81 |
| AE1: | 0.97 | BE1: | 0.5 in |
| G: | 2.91 | AG: | 10.5 |
| BD: | 9 | D: | 5.12 |
| AJ: | 7.25 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| BF: | 0.53 | AK: | 8.5 |
| LQ1: | 8.61 in | I: | 7.5 in |
| C: | 14 in | T: | 2.188 |
| RQ: | 7.98 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Assembly: | HMQ-H1 |
| Output Key: | 1/2 X 3.38 | Series Code: | GR |
| Output RPM: | 350 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 32.51 |
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Thrust Rating - output shaft: | 1675 | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Style: | C-Face Quill | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | H1 |
| Motor Frame Size: | 210 | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Model Code: | HMQ852 |
| Bore Code: | 35 | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |
| Output Torque Rating (in-lb): | 5753 in/lbs |

