How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE2: | 0.68 |
| G: | 2.91 | D: | 5.12 |
| J: | 11 in | BE1: | 0.5 in |
| LQ1: | 8.61 in | BD: | 9 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AK: | 8.5 |
| C: | 14 in | RQ: | 7.98 in |
| F: | 5.81 | AE1: | 0.97 |
| B: | 13 | T: | 2.438 |
| AG: | 10.5 | AD: | 8.85 |
| V: | 4.26 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 1675 | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | HMQ852 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.438 in | Series Code: | GR |
| Bore Code: | 39 | Gear Type: | Worm |
| Output RPM: | 350 | Output Shaft Assembly Code: | H1 |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 32.51 |
| Motor Frame Size: | 210 | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Output Shaft Direction: | H1 | Output Key: | 5/8 X 4.00 |
| Assembly: | HMQ-H1 | Output Torque Rating (in-lb): | 5753 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

