How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AD: | 8.85 |
| AE1: | 0.97 | BD: | 9 |
| T: | 2.688 | C: | 14 in |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AK: | 8.5 | LQ1: | 8.61 in |
| BE1: | 0.5 in | AG: | 10.5 |
| BF: | 0.53 | F: | 5.81 |
| AJ: | 7.25 | RQ: | 7.98 in |
| D: | 5.12 | G: | 2.91 |
| AE2: | 0.68 | J: | 11 in |
| I: | 7.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 32.51 | Assembly: | HMQ-H1 |
| Model Code: | HMQ852 | Output RPM: | 350 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Bore Code: | 43 |
| Ratio Range: | 5:1 | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Motor Frame Size: | 210 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.688 in |
| Output Shaft Direction: | H1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1675 |
| Output Shaft Assembly Code: | H1 | Output Torque Rating (in-lb): | 5753 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

